Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Panel Mount Solutions for Zone 2 and Class I, Division 2

VisuNet Industrial Monitors - Survival of the Fittest


VisuNet Panel Mount Solutions are Windows® based PCs, network-capable Remote Monitors, and monitors with KVM extender used for visualization and control in process automation. They complete the range of rugged direct monitors for industrial applications. The PCs and industrial monitors are offered with chemically resistant 38.1 cm (15 inch) or 48.3 cm (19 inch) touchscreen display and are approved for Zone 2 (ATEX) as well as Class I, Class II, Division 2.

All products are made with industrial-grade components. They are shock and vibration resistant and suitable for 24/7 operation. The robust design enables indoor and outdoor use, as well as in harsh environments, which are typical for chemical and petrochemical industries and especially well-suited for OEM-business.

Industrial Monitors are equipped with LED-backlit, anti-glare, transflective LCD, and hardened resistive glass. The PCs consume very low power, enabling the unit to conserve energy and dissipate very little heat when idling.  They also provide fanless operation due to the efficiency of the Intel® Atom™ N270 or 1.5 GHz Core™ 2 Duo processors.