Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Operator Workstations for Control Panel Installation in Class I, Division 2 and Zone 2

New VisuNet IND series for control panel installation
VisuNet IND series for control panel installation

The new VisuNet IND series for control panel installation has been specially designed for the OEM business. The Windows-based PCs, network-capable remote monitors, and monitors with KVM extenders are used for visualization and control in process automation. All PCs and monitors are approved for Zone 2 (ATEX) and Class I, Division 2, and complete the direct monitor offerings for control panel installation.

All units are produced using industrial-quality components. They are impact and vibration resistant and suitable for 24/7 operation within an extended temperature range. The robust industrial design enables both indoor and outdoor use, as well as operation in harsh environments such as those typically found in the chemical and petrochemical industries.

The VisuNet IND monitors feature a chemically resistant 38.1 cm (15 inch) or 48.3 cm (19 inch) touchscreen as well as LED backlighting, glare-free, transflective (optional) LCDs, and a hardened front panel. Due to the low power consumption of the Intel® Atom™ N270 or 1.5 GHz Core™ 2 Duo processors used, the PCs can be operated without a fan.

The Remote Monitors can communicate with the host PC via standard Ethernet connections and do not require additional software. Operation as a multi-monitor system is also possible, where several servers can be accessed via only one workstation, or several monitors are connected to a PC.