Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Powerful Universal Code Readers for all Instances

MAC502, MAC433 and MAC431

Burst mode guarantees reading of varying code positions
Burst mode guarantees reading of varying code positions

With Pepperl+Fuchs’ universal code readers you achieve pinpoint accuracy in versatile applications. Whether pharma, bar, or data matrix codes, the stationary code readers detect 26 different code symbologies at high-speed – 10 m/s with 30 readings per second.

They are not only fast but also accurate: The large depth of focus enables safe code detection and analysis at a reading distance from 60 mm to 190 mm with a single setting. Self-reflective surfaces can also be reliably detected.

Additionally, the universal code readers offer a lot more powerful features like an automatic fault memory, VGA output, multi code for simultaneous reading of up to 4 different codes, and burst mode for varying code positions.

The universal code readers at a glance

 MAC502

MAC502 – for code reading in a compact housing

  • Large depth of focus for reading codes at different distances with a single setting
  • Large read field for reading different code sizes
  • Compact plastic housing

 

 MAC433

MAC433 – for heavy-duty industrial use in robust die-cast zinc housing

  • Large depth of focus for reading codes at different distances with a single setting
  • Large read field for reading different code sizes
  • Robust die-cast zinc housing for heavy-duty industrial use
  • VGA output for rapid live image output

 

 MAC431

MAC431 – for reflective surfaces

  • Robust die-cast zinc housing for heavy-duty industrial use
  • VGA output for rapid live image output