Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Text-Terminal

Intrinsically safe text panels

Intrinsically safe text panels are available in two variants: TERMEX 220 and TERMEX 320 with more function keys and with integrated LED indicators. With their versatile functions and interfaces, they are ideally suited as control and display panels or as machine panels.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.

Several optional connections are available for barcode readers, scales, expansion keyboards and digital inputs and outputs.

Choose your prefered text panel variant:

 

 

TERMEX 220 - Compact text panel for hazardous areas

TERMEX 220 is a compact text panel for use in hazardous areas (Zones 1 and 2). It complies with the IP 65 degree of protection on the front (also suitable for Zone 22 in combination with the ABG-1 case).
Attractive dimensions, several case variants, softkey bar, extensive fault alarm management, PLC interfaces, wide range of interfaces in the hazardous area etc.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.

 

Back to top

 

 

TERMEX 320 - Compact text panel with enhanced keyboard functions


TERMEX 320 is a compact text panel with enhanced keyboard functions for use in hazardous areas (Zones 1 and 2). It complies with the IP 65 degree of protection on the front (also suitable for Zone 22 in combination with the ABG-3 case).
Attractive dimensions, several case variants, softkey bar, extensive fault alarm management, cursor keys, PLC interfaces, wide range of interfaces in the hazardous area etc.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.


Back to top