Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Press Releases 2014

Download press releases from our Factory Automation division as a PDF portfolio. Each PDF portfolio contains the press release texts as PDF and WORD files as well as the images in 300 dpi TIF in CMYK color mode and 72 dpi JPG in RGB color mode.

For full support of a PDF portfolio we recommend you use Acrobat Reader X.


F190, UHF read/write head UHF Reader from Pepperl+Fuchs - Astonishingly Innovative
Download Now
(PDF, KB)

UHF read/write heads can offer a greater detection range compared to the LF and HF read/write systems. The detection range can be modified via the design of the antenna and the power emitted. With the new F190 UHF reader, we offer a very compact, robust, and powerful reader that is optimized for production technology and intralogistics …

(November 2014, PR-20142581-FA-ENG)

ENA58IL magnetic rotary encoder Noncontact, Wear-Free, and Reliable
Download Now
(PDF, KB)

 The new ENA58IL magnetic rotary encoder from Pepperl+Fuchs redefines the boundaries of magnetic encoder technology. Designed specifically for use in tough ambient conditions, this next generation of encoders combines precision and high-speed resolution in a compact design …

(November 2014, PR-2014-2580-FA-ENG)

1-D and 2-D codes, code readers, code reader Code Readers – Ready for Industry 4.0
Download Now
(PDF, KB)

Modern code readers for 1-D and 2-D codes are already providing an example of how, using sensors equipped for Industry 4.0, users can set up an additional communication channel, save on operating and display elements, and use modern tablets and smartphones as user interfaces …

(November 2014, PR2014-2576-FA-ENG)

Connectivity portfolio from Pepperl+Fuchs Always the Right Connection
Download Now
(PDF, KB)

For more than 15 years, Pepperl+Fuchs has been offering exactly the right connection technology for your automation solution. Whether in the field of mechanical engineering, welding, material handling, mobile applications, or in the process industry—we supply connection technology tailored perfectly to your application …

(November 2014, PR-2014_FA_ENG_Connectivity)

The "glass machine" demonstrates how SmartBridge makes the functions of sensors transparent Sensor Technology 4.0: In-Line Sensor Management with SmartBridge
Download Now
(PDF, KB)

With SmartBridge, the benefits of commercially available mobile devices are being utilized for the commissioning, parameterization, diagnostics, maintenance, and servicing of industrial sensors without any time-consuming wiring or installation work proving necessary …

(November 2014, PR2014-2554-FA-ENG)

R2000 Detection 2D-laser scanner R2000 Detection 2D-Laser Scanner – User-Friendly and Intuitive Field Monitoring
Download Now
(PDF, KB)

Taking full advantage of Pepperl+Fuchs' powerful Pulse Ranging Technology (PRT), the R2000 Detection scanner is the ideal solution for demanding field monitoring applications and assistance systems …

(November 2014, PR-2014-2549-FA-eng)

Reliable code reading on reflective printed circuit boards Efficient Code Capture with New Handheld Scanners
Download Now
(PDF, KB)

Human labor is expensive, so it's important that employees who work in logistics are provided with powerful work aids. The scanners can be used to manually record and identify goods, purchased parts, and finished products …

(November 2014, PR2014-2547-FA-ENG)

The compact and robust F190 UHF read/write head from Pepperl+Fuchs F190 UHF Read/Write Head for RFID with Switchable Polarization
Download Now
(PDF, KB)

The compact and robust F190 read/write head from Pepperl+Fuchs has an integrated antenna with switchable polarization. The head allows optimal adaptation to the application without replacing the hardware …

(November 2014, PR2014-2426-FA-ENG)

PGV Position Guided Vision, automated guided vehicles, AGV, color band, Data Matrix code, positioning Smart Combination
Download Now
(PDF, KB)

Optical color band tracking used for driving, Data Matrix codes used for positioning, control codes used for navigation. The PGV positioning system is the only product that offers this combination, making it the optimal solution for controlling automated guided vehicles …

(November 2014, PR-2014-2420FA-ENG(1))

PGV Positioning System Smart Combination - The PGV Positioning System
Download Now
(PDF, KB)

Optical color band tracking used for driving, Data Matrix codes used for positioning, control codes used for navigation. The PGV positioning system is the only product that offers this combination, making it the optimal solution for controlling automated guided vehicles …

(April 2014, PR-2014-2420FA-ENG)

The new LGM Series measuring light grids provide the measured values directly in millimeters Bright Ideas for Measuring - The LGM Light Grids
Download Now
(PDF, KB)

The days of complex single-beam evaluations for standard tasks and cumbersome configuration are over. The new LGM Series measuring light grid is the latest member in the Pepperl+Fuchs family of automation light grids …

(April 2014, PR-2014-2424FA-ENG)

New Rotary Encoder Technology Highlight New Rotary Encoder Technology Highlight
Download Now
(PDF, KB)

Pepperl+Fuchs has created a new breakthrough in rotary encoder technology with the new magnetic absolute rotary encoders in the 0.1° accuracy class …

(April 2014, PR-2014-2430FA-ENG)

 A sugar cube-sized ultrasonic sensor, ideal for tight mounting conditions Ultrasound Technology
Download Now
(PDF, KB)

The benefits of ultrasonic sensors are readily apparent. Regardless of color and surface, an object can be detected with millimeter precision. Dust and dirt do not have a detrimental effect on the measurement result …

(April 2014, PR-2014-2460FA-ENG)

OPC120P—the code reader for highly reflective surfaces New Code Readers Open up Wide Range of Applications
Download Now
(PDF, KB)

A new series of camera-based code readers now comes equipped with special polarization filter technology, which significantly expands the devices' application area …

(April 2014, PR-2014-2462FA-ENG)

F31K2 is compatible with various Pepperl+Fuchs actuators Weathering the Storm - F31K2 Inductive Dual Sensor System
Download Now
(PDF, KB)

The F31K2 inductive dual sensor is the newest product for valve position signaling on valve actuators and rounds off the "open solutions" portfolio …

(April 2014, PR-2014-2468FA-ENG)

R2100 Multi-Ray LED scanner New Approach for Two-Dimensional Sensors - R2100 Multi-Ray LED Scanner
Download Now
(PDF, KB)

The R2100 from Pepperl+Fuchs is a photoelectric distance measurement sensor combining three breakthrough technologies into one revolutionary device …

(April 2014, PR-2014-2483-FA-ENG)

The compact and robust F190 UHF read/write head from Pepperl+Fuchs RFID — F190 UHF Read/Write Head Now Also Available for America and Asia
Download Now
(PDF, KB)

Following the launch of the F190 read/write head in the European market, Pepperl+Fuchs is releasing another read/write head in the F190 Series to tap into the American and Asian markets …

(April 2014, PR-2014-2484-FA-ENG)

The new Heavy-Duty Incremental Encoder ENI11HD Tough in Rough Conditions - The New Heavy-Duty Incremental Rotary Encoder ENI11HD
Download Now
(PDF, KB)

When conditions are tough, the new ENI11HD heavy-duty incremental rotary encoder provides reliable speed feedback for large asynchronous motors and is not affected by the pulsating currents of these motors …

(April 2014, PR-2014-2485FA-ENG)