Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Press Releases 2014

This page provides you with Pepperl+Fuchs Press Releases published over the last year. Word Documents of these articles are also available. Please contact Irmtraud Schmitt.


Fieldbus cabinet with FieldConnex® FieldBarriers and temperature multi-input devices Made to Measure and Ready to Use
Download Now
(PDF, KB)

Pepperl+Fuchs is known for its high-quality products for explosion protection. Through its Solution Engineering Centers (SECs), the company also provides engineering solutions and tailor-made system solutions for customers all over the world …

(November 2014, PR-2014-PA-SEC-SPS)

Flameproof enclosure for Zone 1, gas group IIB with Ex e control and connection boxes The Perfect Combination
Download Now
(PDF, KB)

Tailor-made Ex de solutions from Pepperl+Fuchs offer all the benefits of the Ex e and Ex d ignition protection classes in an ideal setup. These solutions are designed and built locally around the world in the company's Solution Engineering Centers, to customers' specific requirements …

(November 2014, PR-2014-PA-Perfect Combination Ex en_SPS)

SC-System Signal Conditioner SC-System Signal Conditioners Expanded to Include Splitter
Download Now
(PDF, KB)

A transmitter power supply unit complete with splitter function is now expanding the range of application options offered by the highly compact SC-System signal conditioners from Pepperl+Fuchs …

(November 2014, PR-2014-2545PA-ENG)

WirelessHART, 3-D-Software Visualizing Virtual Connections
Download Now
(PDF, KB)

When planning a large and extensive WirelessHART network, it makes sense to test the system in advance under real conditions. Using a 3D planning tool from Pepperl+Fuchs, customers can do precisely that. The tool allows users to plan the system in advance and register the connection quality based on a 3D model …

(November 2014, PR-2014-2541-PA-ENG)

SC-System: New family of signal conditioners from Pepperl+Fuchs SC-System: New family of signal conditioners from Pepperl+Fuchs
Download Now
(PDF, KB)

A width of just six millimeters, an extended temperature range up to 70 °C, and high long-term stability, reliability and precision—this is what characterizes the signal conditioners of the new SC-System …

(April 2014, PR-2014-2456PA-ENG)

 Gateways with extended data range for extra-slim modules More power, less space. Gateways with extended data range for extra-slim modules
Download Now
(PDF, KB)

The high-density modules from Pepperl+Fuchs have an impressive ultra-slim design, making them the most compact system on the market for process automation …

(April 2014, PR-2014-2464 PA-ENG)

Intelligence Inside - New FieldConnex® Components with an IQ Intelligence Inside - New FieldConnex® Components with an IQ
Download Now
(PDF, KB)

Intelligent Fieldbus represents a new generation of diagnostic-enabled FieldConnex® components that not only think intelligently, but intervene with increasing automation to prevent faults …

(April 2014, PR-2014-2472 PA-ENG)

Control Stations and Control Units in type of protection Ex e Market introduction of new Control Stations and Control Units in type of protection Ex e
Download Now
(PDF, KB)

Pepperl+Fuchs offers a wide range of Ex e certified control stations and control units for operation in hazardous areas. Four comprehensive product series have been completely redesigned and feature new, flexibly combinable operation elements …

(April 2014, PR-2014-2475PA-ENG)

Pressure Transmitters Pressure Transmitters—True All-Rounders
Download Now
(PDF, KB)

Pressure transmitters offer extremely high measurement accuracy and meet all hygienic requirements in the food and pharmaceutical industries …

(April 2014, PR-2014-2476PA-ENG)

VisuNet XT by Pepperl+Fuchs Rugged VisuNet XT HMI from Pepperl+Fuchs
Download Now
(PDF, KB)

Robust operator workstations feature global certifications and are engineered for long life and reliable operation in harsh open sea and land drilling rig applications. Find out why Pepperl+Fuchs’ VisuNet XT is the most rugged and innovative monitor on the market …

(April 2014, PR-2014-2477-ENG)

5500 Series , Ex pz purge system Head of the Class! The Intelligently Designed Pepperl+Fuchs Bebco EPS 5500 Series
Download Now
(PDF, KB)

Pepperl+Fuchs Bebco EPS will be launching an innovative and compact Type Z & Ex pz purge system. The 5500 Series is set to officially launch in June and will include features that are entirely new to the market …

(April 2014, PR-2014-2478PA-ENG)

Pepperl+Fuchs Purge & Pressuirzation Solutions ATEX U-Certificates for Purge & Pressurization Integrated Solutions for Global Application
Download Now
(PDF, KB)

Learn how Pepperl+Fuchs is providing Purge & Pressurization solutions for global customer base, by offering custom solutions for any environment …

(April 2014, PR-2014-2479PA-ENG)