News Archive 2006

BAU 2007 trade fairMore Security for Doors, Gates and Elevators

For more than 30 years, Pepperl+Fuchs is known as an innovative force driving the de­velop­ment of sensor technology. This includes sensors to control and secure doors, gates and elevators. At the BAU fair in Munich from January 15 to 21, 2007, we would like to show you our present product range especially designed for this application range.

Sensor application prize awards presentationGerman Sensor Application Prize 2006 - The Best Photoelectric Sensor Wins

The Sensor Application Prize has been awarded for the 5th time at the SPS/IPC/Drives 2006 in Nuremberg.  The award-winning solution from Hauni Maschinenbau AG utilizes an array of Pepperl+Fuchs miniature diffuse mode photoelectric sensors.

The company's building in WeinheimPepperl+Fuchs takes over VMT Vision Machine Technic Bildverarbeitungssysteme GmbH, Weinheim

As from November 15th, 2006 Pepperl+Fuchs GmbH, Mannheim took over VMT Vision Machine Technic Bildverarbeitungssysteme GmbH located in Weinheim. The Pepperl+Fuchs Group is one of the worldwide leading manufacturers of industrial sensor technologies for Factory Automation as well as components for the intrinsic safety protection for Process Automation.

Series RHS58 incremental rotary encoderIncremental Rotary Encoder with Sinus/ Cosinus Interface Series RHS58

Pepperl+Fuchs has extended its family of incremental rotary encoders of the R series with a variant with continuous hollow shaft and a sinus/ cosinus interface. Compatibility is the key word for this incremental rotary encoder. The RHS58 provides you with sinus/ cosinus signals with a resolution of up to 2048 signal periods per rotation.

Pepperl+Fuchs plug connectorsAlways the Right Connection - Plug Connectors from Pepperl+Fuchs

Pepperl+Fuchs has the new generation of plug connectors in stock for you and your application. For the connection of your sensors there are cable boxes with straight or angled jacks. Both designs are also available with LED displays so that you can also detect the functional state of the sensor from the side of the sensor. Thus we offer the right solution for every application.

SPS/ IPC/ DRIVES 2006Invitation to Attend SPS/ IPC/ DRIVES 2006

We would like to invite you to a gathering of professionals to include a dialog about new possibilities and solutions. Please visit us at the SPS Exhibition from 28.11. to 30.11.2006 in Nürnberg. Come to Hall 7A, Booth 210.

Reduction factor 1 sensors detect metalsONE FOR ALL, ALL FOR ONE - Reduction Factor 1 Sensors

A sensor is perfect when it is equally suitable for all types of types of applications. The same applies to reduction factor 1 sensors. They detect all types of metals with nearly the same switching distance. That offers significant advantages compared to conventional inductive sensors, especially for applications in which a sensor has to detect different metals.

Product overview - inductive sensors and capacitive sensorsProduct Overview of Inductive and Capacitive Sensors

We've just finished putting together the product overview of inductive and capacitive sensors for you. Please take a minute to look it over and order this new brochure with information from different product areas today.

Series F1 inductive proximity switchSeries F1 Proximity Switch with Increased Switching Distance

Our new Series F1 inductive proximity switches are ideal for detecting metallic objects in general machine engineering, packaging technology, or in the area of mobile equipment.

Splitter boxes V1-8/16A-E2Splitter Boxes with M12 Connection

Application: For the cost-effective signal transfer with only one core cable, Pepperl+Fuchs offers you the splitter boxes V1-8/16A-E2. This allows for up to eight sensors to be connected using a common supply cable.

Motek 2006Pepperl+Fuchs at Motek 2006 in Sinsheim

The international trade fair for assembly and handling technology is celebrating its 25th anniversary this year. From September 26-29, 2006, we will be represented at MOTEK in Sinsheim. You can find us in Hall 6, Booth 324.

FachPack trade fairPepperl+Fuchs at FachPack 2006 in Nuremberg

At the FachPack trade fair, which is taking place from September 26-28 in Nuremberg, we will be presenting future-oriented solutions for the packaging technology.  Come and be inspired by the solutions our experts can offer you to meet the special demands of your applications in Hall 2, Booth F106.

VB8-305 compact CCD barcode scanner Compact CCD Barcode Scanner

The VB8-305 compact CCD scanner is the introductory solution for the machine and plant engineering. Due to an extraordinary combination of technical properties, it is perfectly suited for the installation in machines and sets new standards in the OEM sector. An optional feature it is provided with an 80° adjustable mirror for applications with side detection.

AS-Interface passive distributor and auxiliary voltage to 1x M12 rounded connectorAS-Interface Distributor from Flat Cable to M12 Round Cable

Application: The AS-Interface distributor from flat cable to clamped connection, round cable or M12 socket is used to connect AS-Interface integrated sensors, for example.

VISOLUX DF12 printing mark readerPrinting Mark Readers

For sorting, positioning and quality control applications: Printing mark readers are used at printing machines, labeling machines and packaging industry applications, in the food, beverage and pharmaceutical industries for the reading of contrast marks.


Serviceline Information

News+Events 2006