Retro-reflective sensors with coaxial optics

Photoelectric sensors ML4.2-54-F and ML6-54-F

Retro-reflective sensor ML6
Retro-reflective sensor ML6
These photoelectric sensors work without a blind range due to their special optics so a reflector can be positioned directly in front of the retro-reflective sensor. Compared to its predecessor, the maximum range of the new ML4.2-54-F retro-reflective sensor has been increased significantly to 4 m. VISO+ features such as high frequency, ambient light immunity and cross-talk protection were integrated. To protect against tampering, the units have no adjustment elements whatsoever.

A suitable ML6-54-F was added to the ML6 series photoelectric sensors and essentially differs from the ML4.2-54-F by its plastic optical cover and different output configurations.

Especially in the graphics industry, in the packing industry and in general automation, these retro-reflective sensors are used in such applications as:
  • Detection of presence of objects
  • Overlapping control
  • Gap control
  • Triggering on object edges

Serviceline Information

Products

Literature


These sensors work without a blind range due to their special optics so a reflector can be positioned directly in front of the sensor.

Compared to its predecessor, the maximum range of the new ML4.2-54-F has been increased significantly to 4 m...