PMI360D-F130 for Compensating Roller Control on Textile Machinery
Task
In the textiles industry, the constant flow of material is typically regulated using jockey rollers or compensating rollers. In the past, electromechanical limit switches or potentiometric sensors were frequently used, but they are often unreliable in unfavorable operating conditions.
Implementation
The PMI360D-F130 analog measurement system offers an optimum solution for this task. The non contact sensing system and IP67 housing defies the most difficult operating conditions. The “pointer movement“ of the compensator roller is transformed into a current signal (working range 4-20 mA), which provides advanced drive regulation.
Fig. 1: PMI360D-F130 on compensator oscillator
Fig. 2: PMI360D-F130 with machine plate
Fig. 3: PMI360D-F130 signals on process display
A process display transmits the PMI360D-F130 signals to the plant driver.
Customer Benefits
The PMI360D-F130 analog measurement system from Pepperl+Fuchs enables a high level of plant availability and guarantees a production process free of malfunctions.