News Archive 2009

The NAMUR Conference Has Arrived!

This year's NAMUR conference took place in Bad Neuenahr for the first time. Main sponsor Pepperl+Fuchs impressed visitors with a series of presentations and received rave reviews …

LB/FB Remote I/O Integrated in HIMA System

LB/FB Remote I/O are now integrated into the HIMA HIMatrix Series. Intrinsically safe and non-intrinsically safe signals conveniently extend non-safety-related applications using Modbus …

Extended Functionality for VisuNet Remote Monitors

In hazardous areas, VisuNet remote monitoring systems are quickly replacing KVM systems. Digital data transfer, software-based control, and simple setup make it easy to switch to VisuNet …

FieldConnex fieldbus infrastructure from Pepperl+FuchsIntrinsic Safety Ex ic Meets Fieldbus

Beginning in 2011 plant owners are required to comply with the new Ex ic standard. FieldConnex fieldbus infrastructure for FOUNDATION fieldbus H1 and PROFIBUS PA is upgraded to meet these demands and more …

New High-Density Power Hub Delivers up to 500 mA Power to a Fieldbus Segment

The new high-density power hub delivers up to 500 mA power to a fieldbus segment—without needing more space inside your cabinet …


Serviceline Information

News+Events