Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product DoorScan-DS-2P-1200
Not available for purchase
Not available for purchase

Active infrared scanner DoorScan-DS-2P-1200

DoorScan-DS-2P-1200
  • Moving presence sensor for automatic doors
  • SIL 2, certified in accordance with DIN 18650/EN 16005
  • Exceptional detection reliability
  • Reliable operation with all floor coverings
  • Complete protection up to the wall without sensor shutoff
  • Additional protection of the main and secondary closing edges
  • Tool-free module mounting using snap-in mechanism
  • Switchable NPN or PNP outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DoorScan-DS-2P-1200

Product Description
Light curtain for individual protection for automatic doors in accordance with DIN 18650/EN 16005, complete system for a door measuring up to 1200 mm wide, NPN output
General specifications
Detection range min.0 ... 1500 mm
Detection range max.0 ... 3500 mm (Upright CA test body)
Sensing range1000 mm at installation height of 2100 mm
Light sourceIRED 850 nm
Black-white difference (6 %/90 %)< 2 % at 2000 mm sensor range
Number of beams10
Operating modeBackground evaluation
Diameter of the light spot8 cm at 2000 mm sensor range
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd112.7 a
Mission Time (TM)10 a
Indicators/operating means
Function indicatorReceiver: Red LED: detection, excess gain, fault code
Interface: Red LED: detection, excess gain, fault code
Yellow LED: teach status
Green LED: blank status
Green LED: DIP switch status
Control elementsTeach-In key , DIP switch for selection of operating modes
Electrical specifications
Operating voltage24 V DC +/- 20 %
No-load supply currentmax. 200 mA
Power consumption4.8 W
Input
Test inputhigh level ≥ 15 V low level ≤ 2 V
Control inputStandby active at U = 11 V DC at 30 V DC
Output
Switching typelight-on
Signal outputswitchable NPN or PNP , short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Response time≤ 52 ms
≤ 200 ms in boost operating mode
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 12978
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Housing length L1200 mm
Mounting heightmax. 3500 mm
Degree of protectionIP54 (when mounted)
ConnectionPlug-in terminal with 6-wire connection cable
Material
HousingAluminum / PA
Optical facePC (Polycarbonate)
Massapprox. 2100 g
Dimensions(W x H x D) : 42 mm x 1200 mm x 37 mm
Height42 mm
Depth37 mm
Length1200 mm
General information
Scope of deliverySensor system for hinge side and leading edge side (2 emitter and receiver modules each, 1 interface module, connecting cable, 2 housing profiles and optical covers each, 4 end caps)

Classifications

SystemClasscode
ECLASS 13.027270913
ECLASS 12.027270913
ECLASS 11.027270913
ECLASS 10.0.127270913
ECLASS 9.027270913
ECLASS 8.027270913
ECLASS 5.127270903
ETIM 9.0EC002550
ETIM 8.0EC002550
ETIM 7.0EC002550
ETIM 6.0EC002550
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: DoorScan-DS-2P-1200

Function

DoorScan is a presence sensor for automatic revolving doors. It uses active infrared technology to perform background evaluation. The sensor is suitable for mobile or stationary mounting. Because the emitter and receiver module can be repositioned freely, the field of view can also be adjusted to fit the door width. An interface controls both sides of the door and establishes the link to the door controller. DoorScan meets the requirements of DIN 18650 and is a safety system fulfilling PL d in accordance with DIN EN ISO 13849-1 used in conjunction with a secure door controller that generates and evaluates the test signals.

Informative Literature: DoorScan-DS-2P-1200

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - DoorScan®ENGPDF1086 KB

Product Documentation: DoorScan-DS-2P-1200

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF2756 KB

Design / Simulation: DoorScan-DS-2P-1200

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2137 KB
CAD Portal / CAD PortalALLLINK---

Approvals: DoorScan-DS-2P-1200

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU TUV Nord EC-Type Exam. Certificate Functional Safety44 205 13 095719ALLPDF89 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0115FALLPDF480 KB

Associated Products: DoorScan-DS-2P-1200

Accessories
Weather protection cover for sensing strips, Protection from adverse effects of weather such as rain, snow, etc., Can be cut to the required lengths, Retrofitting possible with already installed sensing stripsfa
Door transition cable to connect the sensor to the controller, Connection to interface module, Operating voltage: max. 300 V, Connection: screw terminal , 6-pinfa
Connecting cable for sensor modules, Serves as the internal bus connection for module communication, Ribbon cable, Up to 5 sensor modules can be connected, Operating voltage: max. 50 V, Connection: 5 x plug-in terminal, 8-pinfa
Connecting cable between hinge side and leading edge side, Connection to interface module, Operating voltage: max. 300 V, Connection: 2 x plug-in terminalfa
End caps for DoorScan® sensing stripfa
Aluminum profile for TopScan-S Series, Length 1400 mmfa
Profile cover for aluminum profile for TopScan-S Series, Length 1400 mmfa
Sensor module for configurable DoorScan® presence sensor, Conversion of semiconductor signals to relay output signals, Tool-free module mounting using snap-in mechanism, Operating voltage: 24 V DC ± 20 %, Signal output: Hinge side (BS): Relay, 1 alternator , Opposite hinge side (BGS): Relay, 1 alternator, Connection: plug strip , 6-pin Interface , 4-pin Relay supplyfa
Cable adapter for configurable DoorScan presence sensor, Adapter for connecting cables (e.g., to glass doors, existing cables), Tool-free module mounting using snap-in mechanism, Connection: plug strip 6-pin , socket 8-pin , solder pins 8-pinfa
Cable adapter for configurable DoorScan presence sensor, Cable adapter for extending the ribbon cable, Tool-free module mounting using snap-in mechanism, Connection: socket 8-pinfa