| Product Description | ||
| laser alignment aid for safety sensors series SLA25 | ||
| General specifications | ||
| Light source | laser diode | |
| Light type | red | |
| Laser nominal ratings | ||
| Laser class | 2 | |
| Wave length | 650 nm | |
| Electrical specifications | ||
| Operating voltage | 3 V DC battery: 2 AAA-size batteries (not included with delivery) |
|
| Compliance with standards and directives | ||
| Standard conformity | ||
| Laser class | IEC 60825-1:2007 | |
| Mechanical specifications | ||
| Protection degree | IP20 | |
| Material | Holder: aluminum | |
| Suitable series | ||
| Safety Series | SLA25 | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 327 KB |
| Accessory of | Name |
| SL29/105/106 | Safety thru-beam sensor |
| SL29/106/116 | Safety thru-beam sensor |
| SL29/116 | Safety thru-beam sensor |
| SL29/35/105/106 R=65M | Safety thru-beam sensor |
| SL29/35/106/116 R=65m | Safety thru-beam sensor |
| SL29/35/116 R=65m | Safety thru-beam sensor |
| SL29/35/73c R=65M | Safety thru-beam sensor |
| SL29/73c | Safety thru-beam sensor |
| SLA29/105/106 | Safety thru-beam sensor |
| SLA29/106/116 | Safety thru-beam sensor |
| SLA29/116 | Safety thru-beam sensor |
| SLA29/35/105/106 | Safety thru-beam sensor |
| SLA29/35/116 R=65m | Safety thru-beam sensor |
| SLA29/35/73c R=65m | Safety thru-beam sensor |
| SLA29/73c | Safety thru-beam sensor |
| SLA28/105 | Safety thru-beam sensor |
| SLA28/105/106 | Safety thru-beam sensor |
| SLA28/106/116 | Safety thru-beam sensor |
| SLA28/116 | Safety thru-beam sensor |
| SLA28/35/105 R=65m | Safety thru-beam sensor |
| SLA28/35/105/106 R=65m | Safety thru-beam sensor |
| SLA28/35/106/116 R=65m | Safety thru-beam sensor |
| SLA28/35/116 R=65m | Safety thru-beam sensor |