| General specifications |
| Switching element function | NAMUR, NC |
| Rated operating distance | 2 mm |
| Installation | flush |
| Output polarity | NAMUR |
| Assured operating distance | 0 ... 1.62 mm |
| Reduction factor rAl | 0.4 |
| Reduction factor rCu | 0.3 |
| Reduction factor r304 | 0.85 |
| Nominal ratings |
| Nominal voltage | 8 V |
| Switching frequency | 0 ... 2000 Hz |
| Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
| Functional safety related parameters |
| MTTFd | 11770 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Compliance with standards and directives |
| Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient conditions |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Mechanical specifications |
| Connection type | cable PVC , 10 m |
| Core cross-section | 0.34 mm2 |
| Housing material | PBT |
| Sensing face | PBT |
| Housing diameter | 12 mm |
| Protection degree | IP68 |
| General information |
| Use in the hazardous area | see instruction manuals |
| Category | 2G |