| General specifications |
| Switching element function | NAMUR, NC |
| Slot width | 3.5 mm |
| Depth of immersion (lateral) | 5 ... 7 mm , typ. 6 mm |
| Installation | |
| Output polarity | NAMUR |
| Nominal ratings |
| Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
| Operating voltage | 5 ... 25 V |
| Switching frequency | 0 ... 3000 Hz |
| Hysteresis | 0.41 ... 0.6 mm |
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required |
| Current consumption | |
| Measuring plate not detected | ≥ 3 mA |
| Measuring plate detected | ≤ 1 mA |
| Switching state indication | LED, yellow |
| Functional safety related parameters |
| MTTFd | 4180 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Compliance with standards and directives |
| Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Electromagnetic compatibility | NE 21:2007 |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Mechanical specifications |
| Connection type | flexible leads PVC , 135 mm |
| Core cross-section | 0.14 mm2 |
| Housing material | PBT |
| Protection degree | IP67 |
| General information |
| Use in the hazardous area | see instruction manuals |
| Category | 1G; 2G; 3G; 1D |