| General specifications |
| Switching element function | NPN NO |
| Rated operating distance | 40 mm |
| Installation | non-flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 32.4 mm |
| Reduction factor rAl | 0.5 |
| Reduction factor rCu | 0.45 |
| Reduction factor r304 | 0.8 |
| Nominal ratings |
| Operating voltage | 10 ... 60 V DC |
| Switching frequency | 0 ... 100 Hz |
| Hysteresis | 1 ... 10 typ. 5 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 2.8 V |
| Operating current | 0 ... 200 mA |
| Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
| No-load supply current | ≤ 10 mA |
| Operating voltage display | LED, green |
| Switching state indication | LED, yellow |
| Standard conformity |
| Standards | IEC / EN 60947-5-2:2004 |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Mechanical specifications |
| Housing material | PBT |
| Sensing face | PBT |
| Protection degree | IP68 |