| General specifications |
| Switching element function | NPN NO |
| Rated operating distance | 5 mm |
| Installation | flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 4.05 mm |
| Reduction factor rAl | 0.25 |
| Reduction factor rCu | 0.2 |
| Reduction factor r304 | 0.65 |
| Nominal ratings |
| Operating voltage | 10 ... 60 V |
| Switching frequency | 0 ... 650 Hz |
| Hysteresis | typ. 5 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 3 V |
| Operating current | 0 ... 200 mA |
| Lowest operating current | 0 mA |
| Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
| No-load supply current | ≤ 10 mA |
| Approvals and certificates |
| FM approval | |
| Control drawing | 116-0165F |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Mechanical specifications |
| Connection type | cable PVC , 2 m |
| Core cross-section | 0.5 mm2 |
| Housing material | PBT |
| Sensing face | PBT |
| Housing diameter | 18 mm |
| Protection degree | IP68 |