| General specifications |
| Switching element function | NC contact |
| Rated operating distance | 20 mm |
| Installation | flush |
| Assured operating distance | 0 ... 16.2 mm |
| Reduction factor rAl | 0.33 |
| Reduction factor rCu | 0.31 |
| Reduction factor r304 | 0.74 |
| Reduction factor rBrass | 0.41 |
| Nominal ratings |
| Operating voltage | 3.8 ... 30 V DC |
| Switching frequency | 0 ... 3 Hz |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | yes |
| Voltage drop | ≤ 3.8 V |
| Operating current | 2 ... 100 mA |
| Off-state current | 0 ... 0.6 mA |
| Switching state indication | LED, yellow |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | PA |
| Sensing face | PA |
| Protection degree | IP69K |
| Mass | 130 g |