Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ15+U1+N

NJ15+U1+N
  • Comfort series
  • 15 mm flush

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NJ15+U1+N

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance15 mm
Installationflush
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Nominal ratings
Nominal voltage8 V
Switching frequency0 ... 150 Hz
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd10750 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Approvals and certificates
FM approval
Control drawing116-0165
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typeterminal compartment
Core cross-sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
General information
Use in the hazardous areasee instruction manuals
Category1G; 2G; 1D

Documents: NJ15+U1+N

Instructions, short instructions, safety informationLanguageFile TypeFile Size
Instruction manualENGPDF46 KB
Manuel d'instructionsFRAPDF48 KB
BetriebsanleitungGERPDF50 KB
Manuale di istruzioniITAPDF44 KB
Manual de instruccionesSPAPDF47 KB
Technical information
Installation conditionsENGPDF210 KB
EinbaubedingungenGERPDF210 KB

Approvals+Certificates: NJ15+U1+N

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0389APDF41 KB
Certificates
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XPDF29293 KB
US CA CSA1007121 (LR96321-2)PDF101 KB
US CA UL General PurposeE87056LINK---
Control drawings
Control Drawing FM / Control Drawing FM   PDF686 KB

Associated Products: NJ15+U1+N

Accessories

Mounting aid for VariKont, +U1+ and +U9*

Mounting aid for VariKont and +U1+
Modular mounting bracket