| General specifications |
| Switching element function | NAMUR, NO |
| Rated operating distance | 3 mm |
| Installation | flush in mild steel |
| Output polarity | Safety Function |
| Assured operating distance | 0 ... 2.4 mm |
| Reduction factor rAl | 1 |
| Reduction factor rCu | 1 |
| Reduction factor r304 | 0 |
| Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. |
| Nominal ratings |
| Nominal voltage | 8 V DC |
| Switching frequency | 0 ... 200 Hz |
| Hysteresis | typ. 0.1 % |
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required |
| Current consumption | |
| Measuring plate not detected | ≤ 1 mA |
| Measuring plate detected | ≥ 3 mA |
| Functional safety related parameters |
| MTTFd | 7660 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Approvals and certificates |
| FM approval | |
| Control drawing | 116-0165F |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Mechanical specifications |
| Connection type | cable silicon , 2 m |
| Core cross-section | 0.75 mm2 |
| Housing material | Hostalen PPN, black |
| Sensing face | Hostalen PPN, black |
| Housing diameter | 18 mm |
| Protection degree | IP68 |
| Note | only for non-ferrous metal |
| General information |
| Use in the hazardous area | see instruction manuals |
| Category | 1G; 2G; 3G; 1D |