| General specifications |
| Switching element function | NAMUR, NC |
| Rated operating distance | 5 mm |
| Installation | non-flush |
| Output polarity | NAMUR |
| Assured operating distance | 0 ... 4.05 mm |
| Reduction factor rAl | 0.4 |
| Reduction factor rCu | 0.3 |
| Reduction factor r304 | 0.85 |
| Nominal ratings |
| Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
| Switching frequency | 0 ... 3000 Hz |
| Hysteresis | typ. % |
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required |
| Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
| Compliance with standards and directives |
| Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Approvals and certificates |
| FM approval | |
| Control drawing | 116-0165F |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Mechanical specifications |
| Connection type | cable PVC , 2 m |
| Core cross-section | 0.34 mm2 |
| Housing material | PVDF |
| Sensing face | PVDF |
| Housing diameter | 11 mm |
| Protection degree | IP68 |
| General information |
| Use in the hazardous area | see instruction manuals |
| Category | 2G |