| General specifications |
| Switching element function | PNP NO |
| Rated operating distance | 2 mm |
| Installation | flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 1.62 mm |
| Reduction factor rAl | 0.23 |
| Reduction factor rCu | 0.21 |
| Reduction factor r304 | 0.7 |
| Nominal ratings |
| Operating voltage | 10 ... 60 V |
| Switching frequency | 0 ... 3000 Hz |
| Hysteresis | 1 ... 15 typ. 3 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 3 V |
| Operating current | 0 ... 200 mA |
| No-load supply current | ≤ 11 mA |
| Functional safety related parameters |
| MTTFd | 1590 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Mechanical specifications |
| Connection type | Connector M8 x 1 , 3-pin |
| Housing material | Stainless steel 1.4305 / AISI 303 |
| Sensing face | PBT |
| Housing diameter | 12 mm |
| Protection degree | IP67 |