| General specifications |
| Switching element function | PNP NO/NC |
| Rated operating distance | 40 mm |
| Installation | non-flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 32.4 mm |
| Reduction factor rAl | 0.31 |
| Reduction factor rCu | 0.3 |
| Reduction factor r304 | 0.74 |
| Reduction factor rBrass | 0.39 |
| Nominal ratings |
| Operating voltage | 10 ... 30 V |
| Switching frequency | 0 ... 250 Hz |
| Hysteresis | typ. 5 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 2 V |
| Operating current | 0 ... 200 mA |
| Off-state current | 0 ... 0.5 mA |
| No-load supply current | ≤ 20 mA |
| Operating voltage display | LED, green |
| Switching state indication | LED, yellow |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | PA / LCP |
| Sensing face | PA |
| Protection degree | IP68 / IP69K |
| Mass | 225 g |
| Note | Tightening torque: 1.8 Nm (housing)
|