| General specifications |
| Switching element function | Dual (NO) |
| Rated operating distance | 3 mm |
| Installation | flush mountable |
| Output polarity | DC |
| Assured operating distance | 0 ... 2.43 mm |
| Reduction factor rAl | 0.5 |
| Reduction factor rCu | 0.4 |
| Reduction factor r304 | 1 |
| Reduction factor rSt37 | 1.1 |
| Nominal ratings |
| Operating voltage | 6 ... 60 V DC |
| Switching frequency | 0 ... 500 Hz |
| Hysteresis | typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant |
| Short-circuit protection | no |
| Voltage drop | ≤ 6 V |
| Operating current | 4 ... 100 mA |
| Lowest operating current | 4 mA |
| Off-state current | 0 ... 1 mA typ. 0.7 mA |
| Switching state indication | LED, yellow |
| Valve status indication | LED, yellow |
| Limit data |
| Tightening torque, fastening screws | 0.4 Nm |
| Functional safety related parameters |
| MTTFd | 590 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Mechanical specifications |
| Connection (system side) | Connector Rd24 x 1/8 , 4-pin |
| Connection (valve side) | 5-pin, M12 x 1 socket |
| Housing material | PBT |
| Sensing face | PBT |
| Protection degree | IP67 |