| General specifications |
| Switching element function | PNP NC |
| Rated operating distance | 15 mm |
| Installation | flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 12.15 mm |
| Reduction factor rAl | 0.5 |
| Reduction factor rCu | 0.45 |
| Reduction factor r304 | 0.75 |
| Nominal ratings |
| Operating voltage | 5 ... 60 V |
| Switching frequency | 0 ... 200 Hz |
| Hysteresis | typ. 5 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 2.5 V |
| Operating current | 0 ... 200 mA |
| Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | ≤ 10 mA |
| Switching state indication | Multihole-LED, yellow |
| Functional safety related parameters |
| MTTFd | 950 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| e1 Type approval | 2006/28/EG |
| Ambient conditions |
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | brass, nickel-plated |
| Sensing face | PBT |
| Housing diameter | 30 mm |
| Protection degree | IP68 / IP69K |