| Product Description | ||
| Cylinder Position Switch | ||
| General specifications | ||
| Switching element function | NPN & PNP, NO | |
| Rated operating distance | 2 mm | |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | 0 ... 1.62 mm | |
| Reduction factor rAl | 0.4 | |
| Reduction factor r304 | 0.85 | |
| Nominal ratings | ||
| Operating voltage | 10 ... 30 V DC | |
| Switching frequency | 0 ... 30 Hz | |
| Hysteresis | 10 ... 20 % 15 typ. | |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | ≤ 2 V DC |
|
| Operating current | ≤ 200 mA | |
| Off-state current | ≤ 100 µA |
|
| No-load supply current | ≤ 35 mA | |
| Mag. Field strength, AC fields | 250 mT | |
| Mag. Field strength, DC fields | 100 mT | |
| Limit data | ||
| Operating pressure dynamically | 250 psi | |
| Indicators/operating means | ||
| LED green | Power on | |
| LED yellow | Output status | |
| Standard conformity | ||
| Standards | EN 60947-5-2 | |
| Approvals and certificates | ||
| UL approval | cULus Listed, General Purpose | |
| CSA approval | cCSAus Listed, General Purpose | |
| Ambient conditions | ||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Mechanical specifications | ||
| Protection degree | IP67 | |
| Material | Housing: zinc Probe: aluminum |
|
| Note | X = 1.025 in (26 mm) | |
| Certificates | Certificate No. | File Type | File Size |
| US CA UL General Purpose | E87056 | LINK | --- |
| US CA CSA | 1007121 (LR96321-2) | 101 KB |
| Accessories | Name |
| V1-G-2M-PVC | Female connector |
| V1-W-2M-PVC | Female connector |