| General specifications |
| Switching element function | PNP NC |
| Rated operating distance | 15 mm |
| Installation | non-flush |
| Output polarity | switched high |
| Assured operating distance | 0 ... 12.15 mm |
| Reduction factor rAl | 1 |
| Reduction factor rCu | 1 |
| Reduction factor r304 | 1 |
| Reduction factor rSt37 | 1 |
| Nominal ratings |
| Operating voltage | 10 ... 30 V |
| Switching frequency | 0 ... 500 Hz |
| Hysteresis | typ. 5 % |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 3 V |
| Rated insulation voltage | 60 V |
| Operating current | 0 ... 200 mA |
| Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | ≤ 15 mA |
| Constant magnetic field | 200 mT |
| Alternating magnetic field | 200 mT |
| Switching state indication | Multihole-LED, yellow |
| Functional safety related parameters |
| MTTFd | 1230 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Approvals and certificates |
| Protection class | II |
| Rated insulation voltage | 60 V |
| Design-impulse-voltage withstand | 800 V |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | Stainless steel 1.4305 / AISI 303 |
| Sensing face | Crastin (PBTB) |
| Housing diameter | 18 mm |
| Protection degree | IP67 |