| General specifications |
| Switching element function | PNP NC |
| Rated operating distance | 5 mm |
| Installation | flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 4.05 mm |
| Reduction factor rAl | 0.3 |
| Reduction factor rCu | 0.3 |
| Reduction factor r304 | 0.7 |
| Nominal ratings |
| Operating voltage | 10 ... 30 V |
| Switching frequency | 0 ... 800 Hz |
| Hysteresis | typ. 5% |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 3 V |
| Operating current | 0 ... 200 mA |
| Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | ≤ 20 mA |
| Switching state indication | Multihole-LED, yellow |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | brass, nickel-plated |
| Sensing face | PBT |
| Housing diameter | 18 mm |
| Protection degree | IP67 |