| General specifications | ||
| Switching element function | DC |
|
| Rated operating distance | 3 mm | |
| Installation | flush mountable | |
| Output polarity | NAMUR | |
| Assured operating distance | 0 ... 2.4 mm | |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0.45 | |
| Nominal ratings | ||
| Nominal voltage | 8 V | |
| Switching frequency | 0 ... 3 kHz | |
| Hysteresis | typ. 5 % | |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | yes | |
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
| Current consumption | ||
| Measuring plate not detected | ≥ 3 mA | |
| Measuring plate detected | ≤ 1 mA | |
| Switching state indication | LED, yellow | |
| Compliance with standards and directives | ||
| Standard conformity | ||
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
| Electromagnetic compatibility | NE 21:2007 | |
| Approvals and certificates | ||
| UL approval | cULus Listed, General Purpose | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| Ambient conditions | ||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) Note: Under the same product name but with a different part no., this product has a predecessor with a restricted temperature range (up to +70 °C). The temperature range specified here (up to +100°C) only applies to sensors with part no. 2239**. |
|
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
| Mechanical specifications | ||
| Connection (system side) | 10 m, PVC cable | |
| Core cross-section (system side) | 0.75 mm2 | |
| Housing material | PBT | |
| Sensing face | PBT | |
| Protection degree | IP67 | |
| General information | ||
| Use in the hazardous area | see instruction manuals | |
| Category | 1G; 2G; 3G | |
| Instructions, Short instructions, Safety information | Language | File Type | File Size |
| NCN3-F31-N4-K-10M | CZE | 305 KB | |
| Instructions NCN3-F31-N4-K-10M | ENG | 190 KB | |
| Notice d'instruction NCN3-F31-N4-K-10M | FRA | 193 KB | |
| Betriebsanleitung NCN3-F31-N4-K-10M | GER | 194 KB | |
| Istruzioni per l'uso NCN3-F31-N4-K-10M | ITA | 196 KB | |
| NCN3-F31-N4-K-10M | POL | 295 KB | |
| NCN3-F31-N4-K-10M | POR | 218 KB | |
| NCN3-F31-N4-K-10M | RUS | 231 KB | |
| Instrucciones NCN3-F31-N4-K-10M | SPA | 196 KB | |
| NCN3-F31-N4-K-10M | SWE | 216 KB |
| Certificates | Certificate No. | File Type | File Size |
| EU TUV Nord ATEX ia 2G, 1G s. certificate | 2896 KB | ||
| US CA UL General Purpose | E87056 | LINK | --- |
| Europe Pepperl+Fuchs 94/9/EC - 2004/108/EC Declaration of Conformity | PF 08 CERT 1263 | 370 KB | |
| US CA CSA | 1007121 (LR96321-2) | 101 KB |
| Accessories | Name |
| BT65A | Activator |
| BT65X | Activator |
| BT115A | Activator |
| BT115X | Activator |
| BT65B | Activator |
| BT115B | Activator |