| General specifications |
| Switching element function | PNP NO/NC |
| Rated operating distance | 15 mm |
| Installation | non-flush |
| Output polarity | DC |
| Assured operating distance | 0 ... 12.15 mm |
| Reduction factor rAl | 0.45 |
| Reduction factor rCu | 0.4 |
| Reduction factor r304 | 0.7 |
| Nominal ratings |
| Operating voltage | 10 ... 60 V |
| Switching frequency | 0 ... 50 Hz |
| Reverse polarity protection | reverse polarity protected |
| Short-circuit protection | pulsing |
| Voltage drop | ≤ 3 V |
| Operating current | 0 ... 400 mA |
| No-load supply current | ≤ 15 mA |
| Switching state indication | LED, red |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| CSA approval | cCSAus Listed, General Purpose |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Mechanical specifications |
| Connection type | Connector M12 x 1 , 4-pin |
| Housing material | Stainless steel 1.4305 / AISI 303 |
| Sensing face | PBT |
| Housing diameter | 30 mm |
| Protection degree | IP67 |