Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NPN | |
Rated operating distance | 8 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 5.76 mm | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10.8 ... 30 V | |
Switching frequency | 0 ... 5 Hz | |
Hysteresis | 0.01 ... 0.5 typ. mm | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Operating current | 0 ... 200 mA | |
Off-state current | 0.1 ... 0.3 mA typ. | |
No-load supply current | ≤ 10 mA | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
Storage temperature | 0 ... 70 °C (32 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.34 mm2 | |
Housing material | Hostaform C 9021 | |
Sensing face | Hostaform C 9021 | |
Degree of protection | IP65 | |
Dimensions | ||
Height | 25 mm | |
Width | 40 mm | |
Length | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |