Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CCB10-30GM80-N1-5M
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR |
Rated operating distance | 10 mm |
Installation | flush |
Assured operating distance | 0 ... 8.1 mm |
Output type | 2-wire |
Nominal ratings |
Installation conditions | |
| A | 0 mm |
| B | 0 mm |
| C | 20 mm |
| F | 60 mm |
Nominal voltage | 8 V |
Operating voltage | 5.9 ... 22.7 V |
Switching frequency | 0 ... 10 Hz |
Reverse polarity protection | reverse polarity protected |
Current consumption | |
| Measuring plate not detected | max. 1 mA |
| Measuring plate detected | ≥ 3 mA |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
FM approval | |
| Control drawing | 116-0165F |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Mechanical specifications |
Connection type | cable PUR , 5 m |
Core cross section | 0.75 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 80 mm |
| Diameter | 30 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CCB10-30GM80-N1-5M
Product Documentation:
CCB10-30GM80-N1-5M
Design / Simulation:
CCB10-30GM80-N1-5M
Approvals:
CCB10-30GM80-N1-5M
Associated Products:
CCB10-30GM80-N1-5M
Accessories |
|
|
|
Mounting flange, 30 mmfa |
|