Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Capacitive sensor CBN12-F64-E2

CBN12-F64-E2
  • 12 mm non-flush
  • 3-wire DC
  • Flat housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBN12-F64-E2

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance12 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 9.5 mm
Output type3-wire
Nominal ratings
Installation conditions
B15 mm
C30 mm
F45 mm / 60 mm
Operating voltage10 ... 30 V DC
Switching frequency0 ... 20 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 100 mA
Off-state current0 ... 50 µA typ. 5 µA
No-load supply current≤ 15 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1370 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 3.1 m
Core cross section0.34 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Tightening torque, housing screws≤ 2 Nm
Dimensions
Height25 mm
Width40 mm
Length12 mm
NoteScrew-in depth of housing screws, max. 8 mm

Classifications

SystemClasscode
ECLASS 13.027274201
ECLASS 12.027274201
ECLASS 11.027270102
ECLASS 10.0.127270102
ECLASS 9.027270102
ECLASS 8.027270102
ECLASS 5.127270102
ETIM 9.0EC002715
ETIM 8.0EC002715
ETIM 7.0EC002715
ETIM 6.0EC002715
ETIM 5.0EC002715
UNSPSC 12.139121550

Details: CBN12-F64-E2

Product Documentation: CBN12-F64-E2

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF219 KB

Design / Simulation: CBN12-F64-E2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP86 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ67 KB

Approvals: CBN12-F64-E2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3056BALLPDF1255 KB
UK Declaration of Conformity (P+F)TDOC-6106_ENGENGPDF1222 KB