Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Capacitive sensor CJ10-30GM-E2-Y128636

CJ10-30GM-E2-Y128636
  • Comfort series
  • The switching distance can be set over a wide range with the potentiometer
  • 10 mm non-flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CJ10-30GM-E2-Y128636

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance10 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 7.2 mm
Output type3-wire
Nominal ratings
Installation conditions
A0 mm
B0 mm
C30 mm
F50 mm
Operating voltage10 ... 60 V
Switching frequency0 ... 10 Hz
Hysteresis0.1 ... 10 typ. 4 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.8 V
Voltage drop at IL
Voltage drop IL = 10 mA, switching element on0.8 ... 2.2 V typ. 1.4 V
Operating current0 ... 200 mA
Lowest operating current0 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply current≤ 20 mA
Time delay before availability≤ 50 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1750 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.75 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Dimensions
Length80 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027274201
ECLASS 12.027274201
ECLASS 11.027270102
ECLASS 10.0.127270102
ECLASS 9.027270102
ECLASS 8.027270102
ECLASS 5.127270102
ETIM 9.0EC002715
ETIM 8.0EC002715
ETIM 7.0EC002715
ETIM 6.0EC002715
ETIM 5.0EC002715
UNSPSC 12.139121550

Details: CJ10-30GM-E2-Y128636

Product Documentation: CJ10-30GM-E2-Y128636

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF219 KB

Design / Simulation: CJ10-30GM-E2-Y128636

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP55 KB

Approvals: CJ10-30GM-E2-Y128636

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Associated Products: CJ10-30GM-E2-Y128636

Accessories

Mounting flange, 30 mmfa