Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CJ15+U4+W-V12-N.O.
General specifications |
Switching function | Normally open/closed (NO/NC) |
Output type | Two-wire |
Rated operating distance | 1 ... 30 mm |
Installation | flush |
Output polarity | AC |
Assured operating distance | 0 ... 10.8 mm |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 250 V AC |
Switching frequency | 0 ... 10 Hz |
Voltage drop | ≤ 7 V |
Operating current | 10 ... 500 mA |
Off-state current | 0 ... 2.5 mA typ. |
Switching state indicator | LED, red |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug 1/2"-20 UN , 3-pin |
Housing material | PBT/metal |
Sensing face | PBT |
Degree of protection | IP65 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CJ15+U4+W-V12-N.O.
Product Documentation:
CJ15+U4+W-V12-N.O.
Design / Simulation:
CJ15+U4+W-V12-N.O.