Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CBN5-F104M-E2-V3R
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 5 mm |
Installation | non-flush |
Output polarity | DC |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| B | 0 mm |
| C | 10 mm |
| F | 20 mm |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 100 Hz |
Hysteresis | 2 ... 20 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 1.8 V |
Operating current | 0 ... 200 mA |
Off-state current | ≤ 0.1 mA |
No-load supply current | ≤ 15 mA |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2
|
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug 8 mm , 3-pin |
Housing material | GD-Zn |
Sensing face | PA 12 |
Degree of protection | IP67 |
Dimensions | |
| Height | 8 mm |
| Width | 20 mm |
| Length | 32 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CBN5-F104M-E2-V3R
Product Documentation:
CBN5-F104M-E2-V3R
Design / Simulation:
CBN5-F104M-E2-V3R
Approvals:
CBN5-F104M-E2-V3R
Associated Products:
CBN5-F104M-E2-V3R
Accessories |
|
|
|
Female cordset single-ended M8 snap-lock angled A-coded, 3-pin, PUR cable greyfa |
|