NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NAMUR | |
Rated operating distance | 5 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 3.5 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Installation conditions | ||
B | 0 mm | |
C | 10 mm | |
F | 40 mm / 60 mm | |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 10 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Current consumption | ||
Measuring plate not detected | ≤ 1 mA | |
Measuring plate detected | ≥ 2.2 mA | |
Time delay before availability | ≤ 50 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
FM approval | ||
Control drawing | 116-0165 | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable FEP , 2 m | |
Core cross section | 0.14 mm2 | |
Housing material | PVDF | |
Sensing face | PVDF | |
Degree of protection | IP68 | |
Cable | ||
Bending radius | > 12 x cable diameter | |
Dimensions | ||
Height | 20 mm | |
Width | 50 mm | |
Length | 10.5 mm | |
Note | cable tensile strength 20 N | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 219 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 44 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 117 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificate | TÜV 03 ATEX 2003 X | ALL | 10461 KB | |
Control Drawings | ||||
Control drawing FM / Control drawing FM | ALL | 686 KB |