Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CJ15-40-N
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR |
Rated operating distance | 15 mm |
Installation | non-flush |
Assured operating distance | 0 ... 10.8 mm |
Output type | 2-wire |
Nominal ratings |
Installation conditions | |
| A | 20 mm |
| B | 20 mm |
| C | 30 mm |
| F | 80 mm |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Operating voltage | 7 ... 12 V |
Switching frequency | 0 ... 10 Hz |
Current consumption | |
| Measuring plate not detected | ≤ 1 mA |
| Measuring plate detected | ≥ 2.4 mA |
Switching state indicator | LED, red |
Functional safety related parameters |
MTTFd | 2170 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
FM approval | |
| Control drawing | 116-0165 |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | screw terminals |
Core cross section | max. 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP65 |
Dimensions | |
| Length | 95 mm |
| Diameter | 40 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CJ15-40-N
Product Documentation:
CJ15-40-N
Design / Simulation:
CJ15-40-N
Associated Products:
CJ15-40-N
Accessories |
|
|
|
Mounting flange, 40 mmfa |
|