Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS-CG210
Product Description |
WCS CANopen interface module |
General specifications |
Installation | DIN rail mounting |
Functional safety related parameters |
MTTFd | 240 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 24 V DC ± 20 % |
Power consumption | ≤ 3.6 W (without read heads) |
Interface 1 |
Connection of | control system |
Interface type | CANopen |
Transfer rate | max. 1 MBit/s |
Data output format | binary code |
Bus termination resistor | switchable |
Interface 2 |
Connection of | Read head |
Connectable read heads | WCS-LS221 , WCS-LS121 |
Interface type | RS-485 |
Transmission method | half duplex |
Transfer rate | 62.5 kBit/s |
RS485 termination resistor | switchable |
Refresh cycle of read head | 1 ms |
Standard conformity |
Emitted interference | EN 55011 |
Noise immunity | DIN EN 50082-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Operating temperature | 0 ... 45 °C (32 ... 113 °F) , no moisture condensation |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Relative humidity | ≤ 80 % |
Mechanical specifications |
Connection type | Interface 1: 9-pin Sub-D connector Interface 2: terminal connection ≤ 2.5 mm2 , 5-pin |
Degree of protection | IP24 |
Material | plastic |
Installation position | any position |
Mass | approx. 200 g |
Dimensions | |
| Height | 127 mm |
| Width | 90 mm |
| Depth | 55 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270991 |
ECLASS 12.0 | 27270991 |
ECLASS 11.0 | 27270791 |
ECLASS 10.0.1 | 27270791 |
ECLASS 9.0 | 27270791 |
ECLASS 8.0 | 27270791 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Details:
WCS-CG210
Product Documentation:
WCS-CG210