Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS2-CS70-M1
Product Description |
Stainless steel type, 70 mm |
General specifications |
Code rail height | a = 70 mm |
Length | 0.1 ... 327 m |
Radius of bend | ≥ 500 mm |
Ambient conditions |
Operating temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Material thickness | 0.5 mm |
Tension loading | ≤ 6500 N |
Material | stainless steel 1.4310 / AISI 301 |
Thermal expansion coefficient | 1.6 x 10-5 / K |
Mass | 240 g / m |
Classifications
System | Classcode |
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Details:
WCS2-CS70-M1
Product Documentation:
WCS2-CS70-M1
Design / Simulation:
WCS2-CS70-M1
Associated Products:
WCS2-CS70-M1
Matching System Components |
|
|
|
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa |
|
|
|
|
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa |
|
|
|
|
Mounting bracket, straight, Mounting bracket for code rail, straight, Powder coatedfa |
|
|
|
|
Mounting bracket, straight, Mounting bracket for code rail, straightfa |
|
|
|
|
Mounting bracket for bolt connection, straight, Mounting bracket for code rail, straight, Supplied with M6 mounting screwsfa |
|
|
|
|
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mmfa |
|
|
|
|
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mm, Powder coatedfa |
|
|
|
|
fa |
|
|
|
|
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa |
|
|
|
|
Mounting bracket, curve, Mounting bracket for code rail, bendfa |
|
Accessories |
|
|
|
Tensioning device for stainless steel code railfa |
|