Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
EMC series module for NAMUR sensors |
Input | ||
---|---|---|
Connection | terminals 5+, 6- , max. 16 V DC | |
Output | ||
Connection | terminals 1+, 2- Terminal 4/FE/PA NAMUR |
|
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Mass | 60 g | |
Dimensions | 20 mm x 60 mm x 40 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27420290 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279290 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC002564 |
ETIM 8.0 | EC002564 |
ETIM 7.0 | EC002564 |
ETIM 6.0 | EC002564 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121610 |