Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Mounting aid OMH-LS610-31

OMH-LS610-31
  • Mounting bracket with deviation mirror for stationary installations
  • Fixing with latching spring or latch fastener for easy installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-LS610-31

Product Description
Mounting bracket for optical data coupler and distance measurement devices
General specifications
Accessories providedAdapter plate
Mechanical specifications
MaterialStainless steel
Massapprox. 3200 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-LS610-31

Design / Simulation: OMH-LS610-31

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1500 KB

Associated Products: OMH-LS610-31

Accessory of

Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa

Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa

Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa

Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa