Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MH 05-SACB-4
Product Description |
Mounting aid for splitter boxes for DIN rail |
Mechanical specifications |
Material | Diecast zinc |
Mass | approx. 130 g |
Dimensions | 107 mm x 52 mm x 3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
MH 05-SACB-4
Design / Simulation:
MH 05-SACB-4
Associated Products:
MH 05-SACB-4
Accessory of |
|
|
|
Quadruple splitter box with M12 connector with basic cablefa |
|
|
|
|
Splitter box quadruple, twin configuration, with cage-clamp terminalsfa |
|
|
|
|
6-way passive distributor with master cablefa |
|
|
|
|
6-way passive distributor with master cablefa |
|
|
|
|
Quadruple splitter box with M12 connector with basic cable, NPNfa |
|
|
|
|
Quadruple splitter box with M12 connector with basic cablefa |
|