| Product Description | ||
| Connecting cable for power supply/RS 232 | ||
| General specifications | ||
| Number of pins | 4 | |
| Mechanical specifications | ||
| Core cross-section | 0.14 mm2 | |
| Protection degree | IP20 | |
| Connection | 15-pin Sub-D socket RS 232: Sub-D connector, 9-pin Supply voltage: 5.5 mm hollow socket |
|
| Cable | ||
| Color | grey | |
| Cores | 4 x 0.14 mm2 | |
| Cable length | 2 m | |
| Accessory of | Name |
| ODT-MAC403-LD-WH-MC | Stationary read device |
| ODT-MAC344-WHITE | Stationary read device |
| ODT-MAC400-ND-RD | Stationary read device |
| ODT-MAC400-ND-RD-MC | Stationary read device |
| ODT-MAC401-LD-RD | Stationary read device |
| ODT-MAC401-ND-RD | Stationary read device |
| ODT-MAC401-ND-WH-5601 | Stationary read device |
| ODT-MAC401-ND-RD-MC | Stationary read device |
| ODT-MAC401-LD-RD-MC | Stationary read device |