| Product Description | ||
| Connecting cable Sub-D jack, 15-pin | ||
| General specifications | ||
| Number of pins | 15 | |
| Mechanical specifications | ||
| Core cross-section | 0.14 mm2 | |
| Connection | 15-pin Sub-D socket | |
| Material | ||
| Contacts | CuSn / Au | |
| Contact surface | Au | |
| Body | PC | |
| Cable | ||
| Color | grey | |
| Cores | 15 x 0.14 mm2 | |
| Length | 2.5 m | |
| Accessory of | Name |
| ODT-MAC403-LD-WH-MC | Stationary read device |
| ODT-MAC400-ND-RD | Stationary read device |
| ODT-MAC400-ND-RD-MC | Stationary read device |
| ODT-MAC401-LD-RD | Stationary read device |
| ODT-MAC401-ND-RD | Stationary read device |
| ODT-MAC401-ND-WH-5601 | Stationary read device |
| ODT-MAC401-ND-RD-MC | Stationary read device |
| ODT-MAC401-LD-RD-MC | Stationary read device |