Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Wireless Network Checker WiNC License Key

WiNC License Key
  • 3-D simulation tool to simulate WirelessHART networks
  • For all WirelessHART devices
  • Pepperl+Fuchs' devices are preconfigured
  • Stand-alone software
  • Free trial version available

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of WiNC License Key

Software
Hardware requirementsProcessor: 1 GHz or faster
Memory: 512 MB or more
Disk space: 500 MB or more
Software requirementsOperating system: Windows 98 or newer
Software: DirectX 9 or newer
LanguagesEnglish
LicensingA free trial version is available at http://www.pepperl-fuchs.com/winc
To access the full software functionality, order an USB hardware key at Pepperl+Fuchs. The USB hardware key contains a full license, which you can use with every installation of WiNC.
The driver for the USB hardware key is included.
ComponentsWiNCMod (WiNC Modeling) enables you to create and edit 3-D models of almost any plant or building. Depending on your application, you can freely adjust the level of detail of the 3-D models from basic overviews to highly complex structures.
WiNCSim (WiNC Simulation) enables you to simulate the wave propagation and connectivity between the individual network nodes. You can import the 3-D models from WiNCMod and simulate different network topologies by placing the WirelessHART devices directly into the 3-D model.
InstallationAdministrator rights required
Associated productsWirelessHART devices

Documents: WiNC License Key

ManualsLanguageFile TypeFile Size
Manual Wireless Network Checker (WiNC)ENGPDF4860 KB
Instructions, short instructions, safety information
Quick Start Guide Wireless Network Checker (WiNC)ENGPDF2814 KB
Product information
Software Release Notes Wireless Network Checker (WiNC)ENGPDF42 KB

Software: WiNC License Key

Software ToolsRelease InfoFile TypeFile Size
Wireless Network Checker (WiNC) / Wireless Network Checker (WiNC)ZIP157761 KB

Associated Products: WiNC License Key

Accessory of

2-channel, Installation in Zone 1, WirelessHART converter, Battery operated, Thermocouple or RTD input, Output WirelessHART wireless interface, Internal antenna
1-channel, Installation in Zone 1, Zone 21, and Class I Div. 1, WirelessHART Adapter, Cast aluminum housing, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
Installation in Zone 0, 20, Installation in Class I, II, Division 1, Installation in Class III, Installation in Class I, Division 2, Ex i circuits for Ex i field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
Installation in Zone 1, 21, Installation in Class I, II, Division 1, Installation in Class III, Ex d housing for Ex d field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
1-channel, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
1-channel, Installation in Zone 1, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
EtherNet/IP WirelessHART Gateway, Graphical network analysis, Simple and automatic configuration options, Ethernet and RS 485 interface, HART protocol via both interfaces, EtherNet/IP protocol via Ethernet interface, Input WirelessHART wireless interface, 24 V DC supply, Redundant power supply connections
MODBUS WirelessHART Gateway, Graphical network analysis, Simple and automatic configuration options, Ethernet and RS 485 interface, HART and MODBUS protocol via both interfaces, Input WirelessHART wireless interface, 24 V DC supply, Redundant power supply connections