| Product Description |
Input 0/4 mA ... 20 mA Output 0/4 mA ... 20 mA or 0/2 V ... 10 V |
| General specifications |
| Signal type | Analog input |
| Supply |
| Connection | Power Rail or terminals 14+, 15- |
| Rated voltage | 20 ... 35 V DC |
| Ripple | within the supply tolerance |
| Power consumption | 1.6 W |
| Input |
| Connection | terminals 1+, 2-, 3- |
| Input signal | 0/4 ... 20 mA |
| Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
| Available voltage | ≥ 15.7 V at 20 mA terminals 1+, 3 |
| Ripple | 50 mV ss at 20 mA |
| Output |
| Connection | terminals 7-, 8+, 9 |
| Load | 0 ... 800 Ω |
| Output signal | 0/4 ... 20 mA |
| Ripple | max. 50 µA rms |
| Transfer characteristics |
| Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Rise time | 20 µs |
| Settling time | 200 µs |
| De-energized delay | 20 µs |
| Directive conformity |
| Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
| Conformity |
| Insulation coordination | EN 50178 |
| Electrical isolation | EN 50178 |
| Electromagnetic compatibility | NE 21 |
| Protection degree | IEC 60529 |
| Ambient conditions |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Mechanical specifications |
| Protection degree | IP20 |
| Mass | approx. 150 g |
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 in) , housing type B2 |