Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KFD2-STV4-1-1
Product Description |
Input 0/4 mA ... 20 mA Output 0/1 V ... 5 V |
General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power consumption | 1.9 W |
Input |
Connection | terminals 1+, 2-, 3 or 5-, 6+ |
Input signal | 0/4 ... 20 mA |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) |
Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
Available voltage | ≥ 16 V at 20 mA terminals 1+, 3 |
Output |
Connection | terminals 7-, 8+, 9 |
Load | output resistance: 250 Ω |
Output signal | 0/1 ... 5 V |
Ripple | max. 12.5 mV |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/1 ... 5 V ≤ 5 mV incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Influence of ambient temperature | ≤ 20 ppm/K |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
Rise time | 20 µs |
Settling time | 200 µs |
De-energized delay | 20 µs |
Galvanic isolation |
Input/Output | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Input/power supply | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 200 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Details:
KFD2-STV4-1-1
Product Documentation:
KFD2-STV4-1-1
Safety and Security Documentation | Language | File Type | File Size |
Manual | ENG | PDF | 557 KB
|
Manuals |
System Manual | ENG | PDF | 3694 KB
|
Design / Simulation:
KFD2-STV4-1-1