Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply KFD2-STC4-1.2O

KFD2-STC4-1.2O
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
  • Signal splitter (1 input and 2 outputs)
  • Dual output 0/4 mA ... 20 mA
  • Terminal blocks with test sockets
  • Up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-STC4-1.2O

Product Description
Input 0/4 mA ... 20 mA
Output 0/4 mA ... 20 mA
General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation1.8 W
Power consumption2.4 W
Input
Connection sidefield side
Connectionterminals 1+, 2-, 3 or 5-, 6+
Input signal0/4 ... 20 mA
Open circuit voltage/short-circuit currentterminals 1+, 3-: 22.7 V / 38 mA
Voltage dropterminals 5, 6 : ≤ 2.4 V at 20 mA
Input resistanceterminals 2-, 3: max. 76 Ω
terminals 1+, 3: max. 500 Ω (250 Ω load)
Available voltageterminals 1+, 3: ≥ 16 V at 20 mA
Output
Connection sidecontrol side
Connectionterminals 7-, 8+,9; 10-, 11+,12
Load0 ... 550 Ω at 20 mA
Output signal0/4 ... 20 mA (overload > 25 mA)
Ripplemax. 50 µA eff
Transfer characteristics
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ ± 10 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations
Influence of ambient temperature≤ 20 ppm/K
Frequency rangeinput in output: bandwidth with 1 mApp signal 0 ... 7.5 kHz (-3 dB)
output in input: band width with 1 Vss signal 0.3 ... 7.5 kHz (-3 dB)
Settling time200 µs
Rise time/fall time20 µs
Galvanic isolation
Input/Outputbasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 200 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Height124 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
NoteBoth output loads must be connected to ensure complete and correct operation within the technical specification.
Open circuit of one of the two outputs will not affect the connected output, but would result in a loss of transmitter supply voltage of up to 0.7 Volt.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-STC4-1.2O

Function

This signal conditioner provides the isolation for non-intrinsically safe applications.

The device supplies 2-wire and 3-wire SMART transmitters, and can also be used with 2-wire SMART current sources.

It transfers the analog input signal as an isolated current value.

Digital signals may be superimposed on the input signal and are transferred bi-directionally.

If the HART communication resistance in the loop is too low, the internal resistance of 250 Ω between terminals 8, 9 and 11, 12 can be used.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.

Product Documentation: KFD2-STC4-1.2O

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
ManualENGPDF557 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD2-STC4-1.2O

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ53 KB

Approvals: KFD2-STC4-1.2O

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
USA ULE106378 UL (QUZW)ALLLINK---
exida Functional Safety Assessment SummaryP+F 05/09-21 R024ALLPDF349 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0117BALLPDF376 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.