Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Temperature Trip Amplifier KFD2-GU-1

KFD2-GU-1
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Thermocouple, RTD, voltage or current input
  • 2 relay contact outputs
  • Programmable high/low alarm
  • Configurable by PACTware
  • Sensor breakage detection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-GU-1

General specifications
Signal typeAnalog input
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage19 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation0.8 W
Power consumption0.8 W
Interface
Programming interfaceprogramming socket
Input
Connection sidefield side
Connectionterminals 1, 2, 3, 4, 5, 6
RTD or resistancetype Pt100 (EN 60751: 1995)
type Ni100 (DIN 43760)
0 ... 500 Ω (including lead resistance)
Measuring currentapprox. 400 µA with RTD
Lead resistancemax. 50 Ω per line
Thermocouplestype B, E, J, K, N, R, S, T (IEC 584-1: 1995)
type L (DIN 43710: 1985)
Voltage0 ... 10 V , 2 ... 10 V
Current0 ... 20 mA , 4 ... 20 mA
Load20 Ω for 20 mA; 200 kΩ for 10 V
Output
Connection sidecontrol side
Connectionoutput I: terminals 7, 8, 9; output II: terminals 10, 11, 12
Output I, IIrelay
Contact loading253 V AC/2 A/500 VA/cos φ min. 0.7; 40 V DC/2 A resistive load
Mechanical life2 x 107 switching cycles
Transfer characteristics
Resolutiontemperature: 0.0625 °C, resistance: 62.5 mΩ, voltage: 62.5 µV, current: 625 nA
Deviation
Voltage input± 0.02 % of 10 V measuring range
Resistance input± 0.025 % of measuring range (4-wire connection)
Current input± 0.02 % of 20 mA measuring range
Pt100± 0.01 % of abs. temperature value of switching point in K + 0.2 K (4-wire connection)
Thermocouple± 0.05 % of abs. temperature value of switching point in K + 1.1 K (1.2 K for thermocouple types R and S)
this includes ± 0.8 K fault of the cold junction compensation (CJC) (+0.9 K for thermocouple types R and S).
Note!
Because the sensitivity of thermocouples is, in general, lower at low temperatures than at high temperatures, the specified accuracy figures cannot be guaranteed when measuring temperatures below those listed here.
-50 °C (type E and K thermocouples)
-100 °C (type J, L and T thermocouples)
+500 °C (type B thermocouple)
Influence of ambient temperature
Pt100± (0.0015 % of abs. temperature value of switching point in K + 0.01 K)/K ΔTamb*)
Thermocouple± (0.004 % of abs. temperature value of switching point in K + 0.01 K) / KΔTamb*)
Voltage input± (0.007 % of the switching point voltage) / KΔTamb*)
Current input± (0.004 % of the switching point current)/KΔTamb*)
*) ΔTamb = ambient temperature change referenced to 23 °C (296 K)
Influence of supply voltage< 0.001 % of sensor input range
Input delay≤ 370 ms (rise time and energizing delay of relay)
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I/IIreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Power supply/programming inputno electrical isolation
Indicators/settings
Display elementsLEDs
Configurationvia PACTware
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Height119 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210122
ECLASS 12.027210122
ECLASS 11.027210122
ECLASS 10.0.127210122
ECLASS 9.027210122
ECLASS 8.027210122
ECLASS 5.127210122
ETIM 9.0EC002654
ETIM 8.0EC002654
ETIM 7.0EC002654
ETIM 6.0EC002654
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-GU-1

Function

This signal conditioner provides the galvanic isolation beetween field circuits and control circuits.

The device accepts a variety of inputs including RTDs or thermocouples. The device provides a relay trip whenever it reaches a userprogrammed set point.

The removable terminal block K-CJC-** is available as an accessory for internal cold junction compensation of thermocouples.

A fault is indicated by LEDs acc. to NAMUR NE44 and by user-configured fault indication outputs.

The device is easily configured by the use of the PACTware configuration software.

For additional information, refer to the manual and www.pepperl-fuchs.com.

Product Documentation: KFD2-GU-1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
Manuals
Manual KFD2-GU-(Ex)1ENGPDF1294 KB
System ManualENGPDF3694 KB
Installation and configuration guide Device Type Manager (DTM)ENGPDF8665 KB

Design / Simulation: KFD2-GU-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ62 KB

Approvals: KFD2-GU-1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0087AALLPDF311 KB

Software: KFD2-GU-1

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB
Device Description Files/Drivers
DTM Collection Interface Technology 2 / DTM Collection Interface Technology 21.4.110.76ZIP32633 KB

Associated Products: KFD2-GU-1

Accessories
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Download from Pepperl+Fuchs websitepa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.