Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Thermocouple Converter KFD0-TT-1

KFD0-TT-1
  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Thermocouple input
  • Output 4 mA ... 20 mA
  • Internal cold junction compensation
  • Sensor breakage detection
  • DIP switch selectable ranges

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD0-TT-1

General specifications
Signal typeAnalog input
Supply
Rated voltage12 ... 35 V DC loop powered
Power dissipation0.4 W
Input
Connection sidefield side
Connectionterminals 1+, 2-, 3-
thermocouples type E, J, K, N, R, S or T
cold junction referenced to 0 °C (32 °F)
Lead resistancemax. 100 Ω per line
Currentlead monitoring ON: ≤ 15 nA; OFF: ≤ 1 nA
Output
Connection sidecontrol side
Connectionterminals 9+, 8-
Load(U -12 V) / 0.02 A
Current output4 ... 20 mA , limited to ≤ 35 mA
Fault signaldownscaling ≤ 3 mA , upscaling ≥ 22 mA
Transfer characteristics
Measurement rangespan 4 ... 100 mV, zero point -12 ... 60 mV , both adjustable
Deviation
After calibration0.1 % of full-scale value ± 1 K for the cold junction
Temperature effect temperature deviation 0.015 % of the span/K or 1.5 µV/K
cold junction ± 2 K (calibrated at Tamb = 20 °C (68 °F))
Influence of supply voltage6.5 ppm/V
Characteristic curvethe output voltage is linearly proportionate to the input voltage (not to temperature)
Rise time250 ms
Galvanic isolation
Input/Outputsafe isolation according to EN 50178, rated insulation voltage 253 Veff
Indicators/settings
Control elementsDIP switch
rotary switch
Configurationvia DIP switches
via rotary switch
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210129
ECLASS 12.027210129
ECLASS 11.027210129
ECLASS 10.0.127210129
ECLASS 9.027210129
ECLASS 8.027210190
ECLASS 5.127210107
ETIM 9.0EC002919
ETIM 8.0EC002919
ETIM 7.0EC002919
ETIM 6.0EC002919
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD0-TT-1

Function

This isolated signal conditioner is a loop-powered isolator that converts thermocouple inputs to a 4 mA ... 20 mA signal and provides isolation for non-intrinsically safe applications.

The internal cold junction compensation can be bypassed by using terminals 1 and 3.

The output current is linear to input voltage, not proportional to temperature. Zero, span, and burnout detection are field-configurable.

Informative Literature: KFD0-TT-1

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KFD0-TT-1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD0-TT-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ942 KB

Approvals: KFD0-TT-1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2203ALLPDF649 KB

Associated Products: KFD0-TT-1

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.